3,1800,TEFC,182TC,3/60/230/460
3,1800,TEFC,182TC,3/60/230/460
Part#: TCF82029
Catalog#: TCF82029
Weight: 90 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 182TC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 8.0/4.0 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Round | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Keyed | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.87 in |
Output HP | Output HP: 3 Hp | Output KW | Output KW: 2.2 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TC |
Frequency | Frequency: 60 Hz | Speed | Speed: 1750 rpm |
Outline Drawing | Outline Drawing: 1010473 | Voltage | Voltage: 230/460 V |
Frame Size | Frame Size: 182 | Packaged Length | Packaged Length: 18.42 IN |
Weight | Weight: 90.00 LB | UPC | UPC: 786674001801 |
Efficiency
Information not available at the moment. Please check back later!