MODEL-IHP

Part#: V203

Catalog#: V203

Weight: 94 lb

Specifications


Phase Phase: 1 Output HP Output HP: 5 Hp
Output KW Output KW: 3.7 kW Voltage Voltage: 230 V
Speed Speed: 3510 rpm Service Factor Service Factor: 1.15
Frame Frame: L184TC Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 77 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 25.6 A
Duty Duty: Continuous Insulation Class Insulation Class: B
UL UL: Recognized CSA CSA: Y
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 206
Opp Drive End Bearing Opp Drive End Bearing: 204 Frame Length Frame Length: 7.50 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Frequency Frequency: 60 Hz Speed Speed: 3510 rpm
Connection Drawing Connection Drawing: 80022848.PCX Voltage Voltage: 230 V
Output KW Output KW: 3.7 kW Output HP Output HP: 5 Hp
Frame Size Frame Size: 184 Efficiency Efficiency: 77 %
Frame Prefix Frame Prefix: L Weight Weight: 94.00 LB
UPC UPC: 786674033529

Efficiency


Information not available at the moment. Please check back later!