MODEL-IHP

Part#: V303

Catalog#: V303

Weight: 156 lb

Specifications


Phase Phase: 1 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 230/460 V
Speed Speed: 1750 rpm Service Factor Service Factor: 1.15
Frame Frame: D215T Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 38.0/19.0 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Enclosure Enclosure: Drip Proof CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: 307sff
Opp Drive End Bearing Opp Drive End Bearing: 206sff Frame Length Frame Length: 10.60 in
Output HP Output HP: 10 Hp Output KW Output KW: 7.5 kW
Frame Size Frame Size: 215 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 230/460 V
Service Factor Service Factor: 1.15 Speed Speed: 1750 rpm
Connection Drawing Connection Drawing: 80022846.PCX Frame Prefix Frame Prefix: D
Weight Weight: 156.00 LB UPC UPC: 786674033611

Efficiency


Information not available at the moment. Please check back later!