MODEL-IHP
MODEL-IHP
Part#: V311
Catalog#: V311
Weight: 107 lb
Your Price: Login is Required
Specifications
Phase | Phase: 1 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 230 V |
Speed | Speed: 3500 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: S215T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 83.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 42 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: B | UL | UL: Recognized |
CSA | CSA: Y |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: 307sff |
Opp Drive End Bearing | Opp Drive End Bearing: 206sff | Frame Length | Frame Length: 9 in |
Output HP | Output HP: 10 Hp | Output KW | Output KW: 7.5 kW |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Frequency | Frequency: 60 Hz | Speed | Speed: 3500 rpm |
Voltage | Voltage: 230 V | Frame Size | Frame Size: 215 |
Efficiency | Efficiency: 83.8 % | Frame Prefix | Frame Prefix: S |
Weight | Weight: 107.00 LB | UPC | UPC: 786674033666 |
Efficiency
Information not available at the moment. Please check back later!