Product Comparator
Product

General Purpose Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, DP
Part#:140768.00
Catalog#:140768.00
Superseded

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, DP
Part#:215TTDBD6028
Catalog#:GT0219
List Price: $1,458.00
Your Price: Login is Required
Substitute

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, DP
Part#:215TTDW16061
Catalog#:U433A
Related
Obsolete Replaced by B199741.00..10HP..1800RPM.215TC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C FACE......GEN PURPOSE........
Part#:199741.00
Catalog#:199741.00
Product
General Purpose Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, DP
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, DP
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, DP
Obsolete Replaced by B199741.00..10HP..1800RPM.215TC.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID C FACE......GEN PURPOSE........
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 10 & 10 Hp
Output HP: 10 & 7.50 Hp
Output HP: 10 & 7.50 Hp
Output HP: 10 & 7.50 Hp
Output KW
Output KW: 7.5 & 7.5 kW
Output KW: 7.5 & 5.6 kW
Output KW: 7.5 & 5.6 kW
Output KW: 7.5 & 5.6 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1765 & 1460 rpm
Speed: 1768 & 1470 rpm
Speed: 1760 & 1465 rpm
Speed: 1770 & 1475 rpm
Service Factor
Service Factor: 1.25 & 1.25
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 215TC
Frame: 215TC
Frame: 215TC
Frame: 215TC
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: Automatic
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 91.7 & 91 %
Efficiency: 91.7 & 91 %
Efficiency: 91.7 & 91 %
Efficiency: 91.7 & 91.7 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 26.8/13.4 & 33.6/16.8 A
Current: 25.4/12.7 & 23.4/11.7 A
Current: 25/12.5 & 23.2/11.6 A
Current: 25.6/12.8 & 24/12 A
Power Factor
Power Factor: 76
Power Factor: 80.1
Power Factor: 81
Power Factor: 79
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: B
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: H
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6207
Drive End Bearing Size: 6307
Drive End Bearing Size: 6309
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CSA: N
CE
CE: Y
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 22
IP Code: 22
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .85 Ohms
Resistance Main: 1.217 Ohms
Resistance Main: .91 Ohms
Resistance Main: .805 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 17.25 in
Overall Length: N/A
Overall Length: 19.28 in
Overall Length: N/A
Frame Length
Frame Length: 12.00 in
Frame Length: N/A
Frame Length: 12.40 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: 3.38 in
Shaft Extension: N/A
Shaft Extension: 3.12 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 Capable
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: VARIABLE 10:1
Inverter Load: N/A
Inverter Load: VARIABLE 10:1
Service Factor
Service Factor: 1.25
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Current
Current: 26.8/13.4 A
Current: 25.4/12.7 A
Current: 25.0/12.5 A
Current: 25.6/12.8 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1765.0 rpm
Speed: 1768.0 rpm
Speed: 1760.0 rpm
Speed: 1770.0 rpm
Connection Drawing
Connection Drawing: 005010.20
Connection Drawing: EE7308
Connection Drawing: A-EE7358
Connection Drawing: EE7308-LE
Outline Drawing
Outline Drawing: 037635-1200
Outline Drawing: SS620707
Outline Drawing: A-SS86614-1240
Outline Drawing: SS620657
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output HP
Output HP: 10 Hp
Output HP: 10 Hp
Output HP: 10 Hp
Output HP: 10 Hp
Frame Size
Frame Size: 215
Frame Size: 215
Frame Size: 215
Frame Size: 215
Torque UOM
Torque UOM: LB-FT
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %