Product Comparator
Product

General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182T Frame, DP
Part#:182TTDW6076
Catalog#:U1266
Superseded

General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182T Frame, DP
Part#:182TTDBD6076
Catalog#:GT0005A
List Price: $744.00
Your Price: Login is Required
Substitute

General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182T Frame, DP
Part#:182TTDB6076
Catalog#:GT0005
Substitute

General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 184T Frame, DP
Part#:184TTDBD6078
Catalog#:GT0008A-P
Product
General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182T Frame, DP
General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182T Frame, DP
General Purpose Motor, 1.50 & 1 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 182T Frame, DP
General Purpose Motor, 2 & 1.50 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1200 & 1000 RPM, 184T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 1.50 & 1 Hp
Output HP: 1.50 & 1 Hp
Output HP: 1.50 & 1 Hp
Output HP: 2 & 1.50 Hp
Output KW
Output KW: 1.1 & 0.75 kW
Output KW: 1.1 & 0.75 kW
Output KW: 1.1 & 0.75 kW
Output KW: 1.5 & 1.1 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 208-230/460 & 190/380 V
Speed
Speed: 1170 & 985 rpm
Speed: 1180 & 985 rpm
Speed: 1180 & 985 rpm
Speed: 1175 & 980 rpm
Service Factor
Service Factor: 1.15 & 1.0
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 182T
Frame: 182T
Frame: 182T
Frame: 184T
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 86.5 & 81.2 %
Efficiency: 86.5 & 85.5 %
Efficiency: 86.5 & 85.5 %
Efficiency: 87.5 & 87 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 6.2/3.1 & 4.8/2.4 A
Current: 4.6/2.3 & 4.2/2.1 A
Current: 4.4/2.2 & 3.6/1.8 A
Current: 6.4-6/3 & 5.4/2.7 A
Power Factor
Power Factor: 60
Power Factor: 70
Power Factor: 69
Power Factor: 70
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: A
Design Code: B
Design Code: B
KVA Code
KVA Code: K
KVA Code: N
KVA Code: J
KVA Code: L
Drive End Bearing Size
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6203
Opp Drive End Bearing Size: 6203
Opp Drive End Bearing Size: 6203
UL
UL: Recognized
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 22
IP Code: 22
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Across The Line
Starting Method: Line Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 6
Poles: 6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 0 Ohms
Resistance Main: 9.48 Ohms
Resistance Main: 8.05 Ohms
Resistance Main: 5.9 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 13.19 in
Overall Length: N/A
Overall Length: 13.72 in
Overall Length: N/A
Frame Length
Frame Length: 9.00 in
Frame Length: N/A
Frame Length: N/A
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: 2.81 in
Shaft Extension: N/A
Shaft Extension: 2.75 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 6.2/3.1 A
Current: 4.6/2.3 A
Current: 4.4/2.2 A
Current: 6.4-6.0/3.0 A
Synchronous RPM
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1170.0 rpm
Speed: 1180.0 rpm
Speed: 1180.0 rpm
Speed: 1175.0 rpm
Connection Drawing
Connection Drawing: 005010.20ME
Connection Drawing: EE7308
Connection Drawing: A-EE7308
Connection Drawing: EE7308
Outline Drawing
Outline Drawing: 035675-900
Outline Drawing: SS600198-100
Outline Drawing: SS620292-182T
Outline Drawing: SS600227-200
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 208-230/460 V
Output KW
Output KW: 1.1 kW
Output KW: 1.1 kW
Output KW: 1.1 kW
Output KW: 1.5 kW
Output HP
Output HP: 1.50 Hp
Output HP: 1.50 Hp
Output HP: 1.50 Hp
Output HP: 2 Hp
Frame Size
Frame Size: 182
Frame Size: 182
Frame Size: 182
Frame Size: 184
Torque UOM
Torque UOM: lb-ft
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 86.5 %
Efficiency: 86.5 %
Efficiency: 86.5 %
Efficiency: 87.5 %