Product Comparator
Product

Obsolete Replaced by B194120.00..25..3600.284JP.TEFC.230/460.3.60/50HZ.CONT.40C..RIGID C-FACE..............
Part#:194120.00
Catalog#:194120.00
Superseded

Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 284JP Frame, TEFC
Part#:284TTFCD6012
Catalog#:GT3427A
List Price: $4,408.00
Your Price: Login is Required
Substitute

Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 284JP Frame, TEFC
Part#:B194120.00
Catalog#:B194120.00
Product
Obsolete Replaced by B194120.00..25..3600.284JP.TEFC.230/460.3.60/50HZ.CONT.40C..RIGID C-FACE..............
Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 284JP Frame, TEFC
Close-Coupled Pump Motor, 25 & 20 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 284JP Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 25 & 20 Hp
Output HP: 25 & 20 Hp
Output HP: 25 & 20 Hp
Output KW
Output KW: 18.7 & 14.9 kW
Output KW: 18.7 & 14.9 kW
Output KW: 18.7 & 14.9 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 3560 & 2960 rpm
Speed: 3555 & 2955 rpm
Speed: 3555 & 2955 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 284JP
Frame: 284JP
Frame: 284JP
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 91.7 & 91 %
Efficiency: 91.7 & 91 %
Efficiency: 91.7 & 91 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 55.5/27.7 & 55/27.5 A
Current: 60/30 & 58/29 A
Current: 60/30 & 58/29 A
Power Factor
Power Factor: 90
Power Factor: 86
Power Factor: 86
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6211
Drive End Bearing Size: 6311
Drive End Bearing Size: 6311
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6211
Opp Drive End Bearing Size: 6211
Opp Drive End Bearing Size: 6211
UL
UL: Recognized
UL: Listed
UL: Listed
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: N/A
IP Code
IP Code: 43
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: Wye Start Delta Run Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .321 Ohms
Resistance Main: .395 Ohms
Resistance Main: .395 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: JP
Shaft Type: JP
Shaft Type: JP
Overall Length
Overall Length: N/A
Overall Length: 30.40 in
Overall Length: 30.40 in
Frame Length
Frame Length: N/A
Frame Length: 11.41 in
Frame Length: 11.41 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.260 in
Shaft Diameter: 1.250 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 8.37 in
Shaft Extension: 8.87 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: CONSTANT 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: JP
Frame Suffix: JP
Frame Suffix: JP
Current
Current: 55.5/27.7 A
Current: 60.0/30.0 A
Current: 60.0/30.0 A
Synchronous RPM
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3560.0 rpm
Speed: 3555.0 rpm
Speed: 3555.0 rpm
Connection Drawing
Connection Drawing: EE7308AA-LE
Connection Drawing: EE7308AA
Connection Drawing: EE7308AA
Outline Drawing
Outline Drawing: SS620568
Outline Drawing: SS620811-100
Outline Drawing: SS620811-284JP
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 18.7 kW
Output KW: 18.7 kW
Output KW: 18.7 kW
Output HP
Output HP: 25 Hp
Output HP: 25 Hp
Output HP: 25 Hp
Frame Size
Frame Size: 284
Frame Size: 284
Frame Size: 284
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %