Product Comparator
Product
Obsolete, replaced by B199710.00 - 40HP..3600RPM.286TS.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GEN PURPOSE........
Part#:199710.00
Catalog#:199710.00
Superseded

General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 286TS Frame, DP
Part#:286TSTDBD6001
Catalog#:GT0072
List Price: $3,667.00
Your Price: Login is Required
Related

General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 286TS Frame, DP
Part#:170038.60
Catalog#:170038.60
Product
Obsolete, replaced by B199710.00 - 40HP..3600RPM.286TS.ODP.230/460V.3PH.60HZ.CONT.40C.1.15SF.RIGID......GEN PURPOSE........
General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 286TS Frame, DP
General Purpose Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 286TS Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 40 & 30 Hp
Output HP: 40 & 30 Hp
Output HP: 40 & 30 Hp
Output KW
Output KW: 30.0 & 22.4 kW
Output KW: 30.0 & 22.4 kW
Output KW: 30.0 & 22.4 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 208-230/460 & 190/380 V
Speed
Speed: 3545 & 2950 rpm
Speed: 3562 & 2965 rpm
Speed: 3560 & 2955 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 286TS
Frame: 286TS
Frame: 286TS
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 92.4 & 91.7 %
Efficiency: 92.4 & 91.7 %
Efficiency: 93.6 & 93 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 89/44.5 & 81/40.5 A
Current: 93/46.5 & 86/43 A
Current: 100-91/45.5 & 79/39.5 A
Power Factor
Power Factor: 89.5
Power Factor: 87
Power Factor: 88
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: A
KVA Code
KVA Code: F
KVA Code: F
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 6211
Drive End Bearing Size: 6211
Drive End Bearing Size: 6312
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6211
Opp Drive End Bearing Size: 6211
Opp Drive End Bearing Size: 6211
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 12
IP Code: 22
IP Code: 23
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Part Wdg Start Low Volt Only & Wye Start Delta Run Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .187 Ohms
Resistance Main: .2468 Ohms
Resistance Main: .198 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Rolled Steel
Frame Material: Cast Iron
Shaft Type
Shaft Type: TS
Shaft Type: TS
Shaft Type: TS
Overall Length
Overall Length: N/A
Overall Length: 25.72 in
Overall Length: 23.62 in
Frame Length
Frame Length: N/A
Frame Length: 13.97 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.625 in
Shaft Diameter: 1.625 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 3.25 in
Shaft Extension: 3.25 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1 ONLY
Inverter Load
Inverter Load: VARIABLE 10:1
Inverter Load: VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TS
Frame Suffix: TS
Frame Suffix: TS
Current
Current: 89.0/44.5 A
Current: 93.0/46.5 A
Current: 100.0-91.0/45.5 A
Synchronous RPM
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 & 3000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3545.0 rpm
Speed: 3562.0 rpm
Speed: 3560.0 rpm
Connection Drawing
Connection Drawing: EE7308K_LE
Connection Drawing: EE7308AA
Connection Drawing: 004172.01
Outline Drawing
Outline Drawing: SS620239
Outline Drawing: SS620709-200
Outline Drawing: 16955360
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 208-230/460 V
Output KW
Output KW: 30.0 kW
Output KW: 30.0 kW
Output KW: 30.0 kW
Output HP
Output HP: 40 Hp
Output HP: 40 Hp
Output HP: 40 Hp
Frame Size
Frame Size: 286
Frame Size: 286
Frame Size: 286
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 92.4 %
Efficiency: 92.4 %
Efficiency: 93.6 %