Product Comparator
Product

Severe Duty Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC
Part#:213TTFN6550
Catalog#:U869A
Superseded

Severe Duty Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC
Part#:213TTFCD6550
Catalog#:U869C
List Price: $2,037.00
Your Price: Login is Required
Substitute

Severe Duty Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC
Part#:213TTFND6550
Catalog#:U869B
List Price: $2,037.00
Your Price: Login is Required
Product
Severe Duty Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC
Severe Duty Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC
Severe Duty Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 5 Hp
Output KW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 3.7 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1770 & 1475 rpm
Speed: 1768 & 1475 rpm
Speed: 1765 & 1475 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 213T
Frame: 213T
Frame: 213T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 91.7 & 91 %
Efficiency: 91.7 & 90.2 %
Efficiency: 91.7 & 91 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 20/10 & 17.4/8.7 A
Current: 19/9.5 & 16.2/8.1 A
Current: 19.2/9.6 & 17.4/8.7 A
Power Factor
Power Factor: 76.5
Power Factor: 79.3
Power Factor: 79.2
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: H
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: H
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 6307
Drive End Bearing Size: 6308
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 55
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 1.18 Ohms
Resistance Main: 1.473 Ohms
Resistance Main: 1.18 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 19.63 in
Overall Length: N/A
Overall Length: 19.63 in
Frame Length
Frame Length: 9.12 in
Frame Length: N/A
Frame Length: 9.12 in
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 3.48 in
Shaft Extension: N/A
Shaft Extension: 3.38 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 Capable
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 20.0/10.0 A
Current: 19.0/9.5 A
Current: 19.2/9.6 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1770.0 rpm
Speed: 1768.0 rpm
Speed: 1765.0 rpm
Connection Drawing
Connection Drawing: A-EE7308
Connection Drawing: EE7308
Connection Drawing: EE7308
Outline Drawing
Outline Drawing: 037657-912
Outline Drawing: SS810116-100
Outline Drawing: 037657-912
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Frame Size
Frame Size: 213
Frame Size: 213
Frame Size: 213
Torque UOM
Torque UOM: LB-FT
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %