Product Comparator
Product
75, 3600, DP, 364TS, 3/60/190/380-400
Part#:364TSTDCD4027
Catalog#:U1522
Superseded
75, 3600, DP, 364TS, 3/60/190/380
Part#:364TSTDBD4024
Catalog#:U1562
Substitute

Fire Pump Motor, 75 HP, 3 Ph, 60 Hz, 190/380-400 V, 3600 RPM, 364TS Frame, DP
Part#:364TSTDCD4024
Catalog#:U523A
Product
75,3600,DP,364TS,3/60/190/380-400
75,3600,DP,364TS,3/60/190/380
Fire Pump Motor, 75 HP, 3 Ph, 60 Hz, 190/380-400 V, 3600 RPM, 364TS Frame, DP
Output HP
Output HP: 75 Hp
Output HP: N/A
Output HP: 75 Hp
Output KW
Output KW: 56.0 kW
Output KW: N/A
Output KW: 56.0 kW
Frame Size
Frame Size: 364
Frame Size: N/A
Frame Size: 364
Frame Suffix
Frame Suffix: TS
Frame Suffix: N/A
Frame Suffix: TS
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: N/A
Synchronous RPM: 3600 rpm
Frequency
Frequency: 60 Hz
Frequency: N/A
Frequency: 60 Hz
Voltage
Voltage: 190/380-400 V
Voltage: N/A
Voltage: 190/380-400 V
Current
Current: 206.0/103.0-99.0 A
Current: N/A
Current: 206.0/103.0-99.0 A
Efficiency
Efficiency: 93.0 %
Efficiency: N/A
Efficiency: 93.0 %
Service Factor
Service Factor: 1.15
Service Factor: N/A
Service Factor: 1.15
Connection Drawing
Connection Drawing: EE7308AA
Connection Drawing: N/A
Connection Drawing: EE7308AA
Outline Drawing
Outline Drawing: SS620908
Outline Drawing: N/A
Outline Drawing: SS620113
Phase
Phase: 3.0
Phase: N/A
Phase: 3.0
Output HP
Output HP: 75 Hp
Output HP: N/A
Output HP: 75 Hp
Output KW
Output KW: 56.0 kW
Output KW: N/A
Output KW: 56.0 kW
Voltage
Voltage: 190/380-400 V
Voltage: N/A
Voltage: 190/380-400 V
Speed
Speed: 3570 rpm
Speed: N/A
Speed: 3568 rpm
Service Factor
Service Factor: 1.15
Service Factor: N/A
Service Factor: 1.15
Frame
Frame: 364TS
Frame: N/A
Frame: 364TS
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Efficiency
Efficiency: 93 %
Efficiency: N/A
Efficiency: 93 %
Ambient Temperature
Ambient Temperature: 50.0 °C
Ambient Temperature: N/A
Ambient Temperature: 50.0 °C
Frequency
Frequency: 60 Hz
Frequency: N/A
Frequency: 60 Hz
Current
Current: 206.0/103.0-99.0 A
Current: N/A
Current: 206.0/103.0-99.0 A
Power Factor
Power Factor: 87.5
Power Factor: N/A
Power Factor: 88
Duty
Duty: Continuous
Duty: N/A
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: N/A
Insulation Class: F
Design Code
Design Code: B
Design Code: N/A
Design Code: B
KVA Code
KVA Code: F
KVA Code: N/A
KVA Code: F
Drive End Bearing Size
Drive End Bearing Size: 6312
Drive End Bearing Size: N/A
Drive End Bearing Size: 6312
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6312
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6312
Enclosure
Enclosure: Drip Proof
Enclosure: N/A
Enclosure: Drip Proof
UL
UL: Listed
UL: N/A
UL: Listed
CSA
CSA: Y
CSA: N/A
CSA: Y
CE
CE: Y
CE: N/A
CE: Y
IP Code
IP Code: 23
IP Code: N/A
IP Code: 23
Number of Speeds
Number of Speeds: 1
Number of Speeds: N/A
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: N/A
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Part Wdg Start & Wye Start Delta Run
Starting Method: N/A
Starting Method: Part Wdg Start & Wye Start Delta Run
Poles
Poles: 2
Poles: N/A
Poles: 2
Rotation
Rotation: Reversible
Rotation: N/A
Rotation: Reversible
Resistance Main
Resistance Main: .116 Ohms
Resistance Main: N/A
Resistance Main: .116 Ohms
Mounting
Mounting: Rigid Base
Mounting: N/A
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: N/A
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: N/A
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: N/A
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: N/A
Frame Material: Cast Iron
Shaft Type
Shaft Type: TS
Shaft Type: N/A
Shaft Type: TS
Overall Length
Overall Length: N/A
Overall Length: N/A
Overall Length: 29.57 in
Frame Length
Frame Length: N/A
Frame Length: N/A
Frame Length: 17.32 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: N/A
Shaft Diameter: 1.875 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: N/A
Shaft Extension: 3.75 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE