Product Comparator
Product

General Purpose Motor, 10 HP, 3 Ph, 60 Hz, 208-230/460 V, 1200 RPM, 256TC Frame, TEFC
Part#:CF117
Catalog#:CF117
Substitute

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 256TC Frame, TEFC
Part#:256TTFNA16096
Catalog#:C256B
Substitute

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, TEFC
Part#:215TTFBD6029
Catalog#:GT1319A
List Price: $1,460.00
Your Price: Login is Required
Product
General Purpose Motor, 10 HP, 3 Ph, 60 Hz, 208-230/460 V, 1200 RPM, 256TC Frame, TEFC
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 256TC Frame, TEFC
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 10 Hp
Output HP: 10 & 7.50 Hp
Output HP: 10 & 7.50 Hp
Output KW
Output KW: 7.5 kW
Output KW: 7.5 & 5.6 kW
Output KW: 7.5 & 5.6 kW
Voltage
Voltage: 208-230/460 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1180 rpm
Speed: 1176 & 975 rpm
Speed: 1762 & 1465 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.0
Service Factor: 1.15 & 1.15
Frame
Frame: 256TC
Frame: 256TC
Frame: 215TC
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 91 & 90.2 %
Efficiency: 91.7 & 91 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 28/14 A
Current: 26.2/13.1 & 23/11.5 A
Current: 25/12.5 & 23.2/11.6 A
Power Factor
Power Factor: N/A
Power Factor: 79
Power Factor: 81.3
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: B
KVA Code
KVA Code: N/A
KVA Code: H
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6309
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6210
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: Recognized
UL: Listed
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 43
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Electrical Type
Electrical Type: POLYPHASE
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Line Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .934 Ohms
Resistance Main: 1.155 Ohms
Mounting
Mounting: Round
Mounting: Round
Mounting: Round
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Cast Iron
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 27.76 in
Overall Length: 25.76 in
Overall Length: 20.70 in
Frame Length
Frame Length: 12.08 in
Frame Length: 12.26 in
Frame Length: 11.15 in
Shaft Diameter
Shaft Diameter: 1.625 in
Shaft Diameter: 1.625 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 4.00 in
Shaft Extension: 3.75 in
Shaft Extension: 3.38 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Output HP
Output HP: 10 Hp
Output HP: 10 Hp
Output HP: 10 Hp
Output KW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Current
Current: N/A
Current: 26.2/13.1 A
Current: 25.0/12.5 A
Synchronous RPM
Synchronous RPM: 1200 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1180.0 rpm
Speed: 1176.0 rpm
Speed: 1762.0 rpm
Connection Drawing
Connection Drawing: A-EE7308K
Connection Drawing: A-EE7308
Connection Drawing: EE7308
Outline Drawing
Outline Drawing: SS620632
Outline Drawing: B-SS203369-1225
Outline Drawing: SS620712-200
Voltage
Voltage: 208-230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Frame Size
Frame Size: 256
Frame Size: 256
Frame Size: 215
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: N/A
Efficiency: 91.0 %
Efficiency: 91.7 %