Product Comparator
Product
Superseded

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215TC Frame, TEFC
Part#:215TTFBD6003
Catalog#:GT1218A
List Price: $1,524.00
Your Price: Login is Required
Product
MODEL-IHP
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 215TC Frame, TEFC
MODEL-IHP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 10.0 Hp
Output HP: 10 & 7.50 Hp
Output HP: 10 Hp
Output KW
Output KW: 7.5 kW
Output KW: 7.5 & 5.6 kW
Output KW: 7.5 kW
Voltage
Voltage: 230/460 V
Voltage: 230/460 & 190/380 V
Voltage: 230 / 460 V
Speed
Speed: 3495 rpm
Speed: 3518 & 2925 rpm
Speed: 3500 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: 215TC
Frame: 215TC
Frame: 215TC
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 89.5 %
Efficiency: 90.2 & 89.5 %
Efficiency: 90.2 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 23/11.5 A
Current: 23.6/11.8 & 21.6/10.8 A
Current: 23.0 / 11.5 A
Power Factor
Power Factor: N/A
Power Factor: 88
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: H
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6307
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: N/A
Enclosure
Enclosure: N/A
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
UL
UL: N/A
UL: Listed
UL: N/A
CSA
CSA: N/A
CSA: Y
CSA: N/A
CE
CE: N/A
CE: Y
CE: N/A
IP Code
IP Code: N/A
IP Code: 43
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: N/A
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Starting Method
Starting Method: N/A
Starting Method: Line Or Inverter
Starting Method: N/A
Poles
Poles: N/A
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: N/A
Resistance Main
Resistance Main: N/A
Resistance Main: 1.218 Ohms
Resistance Main: N/A
Mounting
Mounting: N/A
Mounting: Rigid Base
Mounting: N/A
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: 208
Drive End Bearing: Ball
Drive End Bearing: N/A
Opp Drive End Bearing
Opp Drive End Bearing: 207
Opp Drive End Bearing: Ball
Opp Drive End Bearing: N/A
Frame Material
Frame Material: N/A
Frame Material: Rolled Steel
Frame Material: N/A
Shaft Type
Shaft Type: N/A
Shaft Type: T
Shaft Type: N/A
Overall Length
Overall Length: N/A
Overall Length: 20.70 in
Overall Length: N/A
Frame Length
Frame Length: N/A
Frame Length: 11.15 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.375 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 3.38 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 10 Hp
Output HP: 10 Hp
Output HP: 10 Hp
Output KW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Frame Size
Frame Size: 215
Frame Size: 215
Frame Size: 215
Frame Suffix
Frame Suffix: TC
Frame Suffix: TC
Frame Suffix: TC
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230 / 460 V
Current
Current: N/A
Current: 23.6/11.8 A
Current: N/A
Efficiency
Efficiency: 89.5 %
Efficiency: 90.2 %
Efficiency: 90.2 %
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7308
Connection Drawing: N/A
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620688-200
Outline Drawing: N/A