Product Comparator
Product
Superseded

General Purpose Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 445T Frame, DP
Part#:445TTDCD6076
Catalog#:GT0050A
List Price: $16,955.00
Your Price: Login is Required
Product
MODEL-IHP
General Purpose Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 445T Frame, DP
MODEL-IHP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 125 Hp
Output HP: 125 & 100 Hp
Output HP: 125.0 Hp
Output KW
Output KW: 93.3 kW
Output KW: 93.0 & 75.0 kW
Output KW: 93.3 kW
Voltage
Voltage: 460 V
Voltage: 460 & 380 V
Voltage: 230/460 V
Speed
Speed: 1195 rpm
Speed: 1190 & 990 rpm
Speed: 1185 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: 445T
Frame: 445T
Frame: 445T
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 95 %
Efficiency: 95 & 94.5 %
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 156 A
Current: 145 & 140 A
Current: 303.0/151.5 A
Power Factor
Power Factor: N/A
Power Factor: 85.5
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: F
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6319
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6317
Opp Drive End Bearing Size: N/A
Enclosure
Enclosure: N/A
Enclosure: Drip Proof
Enclosure: Open Drip Proof
UL
UL: N/A
UL: Recognized
UL: Recognized
CSA
CSA: N/A
CSA: Y
CSA: Y
CE
CE: N/A
CE: Y
CE: N/A
IP Code
IP Code: N/A
IP Code: 22
IP Code: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Starting Method
Starting Method: N/A
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: N/A
Poles
Poles: N/A
Poles: 6
Poles: N/A
Rotation
Rotation: Reversible Counterclockwise
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .04651 Ohms
Resistance Main: N/A
Mounting
Mounting: N/A
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: Nu318
Drive End Bearing: Ball
Drive End Bearing: Ball/Roller
Opp Drive End Bearing
Opp Drive End Bearing: 6318
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball/Roller
Frame Material
Frame Material: N/A
Frame Material: Cast Iron
Frame Material: N/A
Shaft Type
Shaft Type: N/A
Shaft Type: T
Shaft Type: N/A
Overall Length
Overall Length: N/A
Overall Length: 44.57 in
Overall Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 3.375 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 8.5 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: VARIABLE 10:1
Inverter Load: N/A
Output HP
Output HP: 125 Hp
Output HP: 125 Hp
Output HP: 125 Hp
Output KW
Output KW: 93.3 kW
Output KW: 93.0 kW
Output KW: 93.3 kW
Frame Size
Frame Size: 445
Frame Size: 445
Frame Size: 445
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 230/460 V
Current
Current: N/A
Current: 145.0 A
Current: N/A
Efficiency
Efficiency: 95.0 %
Efficiency: 95.0 %
Efficiency: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7340
Connection Drawing: N/A
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620758-100
Outline Drawing: N/A