Product Comparator
Product
Superseded
150, 1800, TEFC, 445T, 3/60/575
Part#:TE206
Catalog#:TE206
Product
MODEL-IHP
150,1800,TEFC,445T,3/60/575
MODEL-IHP
Phase
Phase: 3.0
Phase: N/A
Phase: 3.0
Output HP
Output HP: 150 Hp
Output HP: N/A
Output HP: 150.0 Hp
Output KW
Output KW: 111.9 kW
Output KW: N/A
Output KW: 111.9 kW
Voltage
Voltage: 575 V
Voltage: N/A
Voltage: 575 V
Speed
Speed: 1790 rpm
Speed: N/A
Speed: 1780 rpm
Service Factor
Service Factor: 1.15
Service Factor: N/A
Service Factor: 1.15
Frame
Frame: 445T
Frame: N/A
Frame: 445T
Thermal Protection
Thermal Protection: N/A
Thermal Protection: N/A
Thermal Protection: No Protection
Efficiency
Efficiency: 95 %
Efficiency: N/A
Efficiency: N/A
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: N/A
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: N/A
Frequency: 60 Hz
Current
Current: 134 A
Current: N/A
Current: 135.2 A
Duty
Duty: Continuous
Duty: N/A
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: N/A
Insulation Class: F
Enclosure
Enclosure: Totally Enclosed Non Ventilated
Enclosure: N/A
Enclosure: Totally Enclosed Fan Cooled
UL
UL: Recognized
UL: N/A
UL: Recognized
CSA
CSA: Y
CSA: N/A
CSA: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: N/A
Number of Speeds: 1
Poles
Poles: 4
Poles: N/A
Poles: N/A
Rotation
Rotation: Reversible
Rotation: N/A
Rotation: Reversible
Mounting
Mounting: Rigid Base
Mounting: N/A
Mounting: Rigid Base
Drive End Bearing
Drive End Bearing: Nu318
Drive End Bearing: N/A
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 318
Opp Drive End Bearing: N/A
Opp Drive End Bearing: Ball
Frame Length
Frame Length: 0.00 in
Frame Length: N/A
Frame Length: N/A
Output HP
Output HP: 150 Hp
Output HP: N/A
Output HP: 150 Hp
Output KW
Output KW: 111.9 kW
Output KW: N/A
Output KW: 111.9 kW
Frame Size
Frame Size: 445
Frame Size: N/A
Frame Size: 445
Frame Suffix
Frame Suffix: T
Frame Suffix: N/A
Frame Suffix: T
Frequency
Frequency: 60 Hz
Frequency: N/A
Frequency: 60 Hz
Voltage
Voltage: 575 V
Voltage: N/A
Voltage: 575 V
Efficiency
Efficiency: 95.0 %
Efficiency: N/A
Efficiency: N/A
Service Factor
Service Factor: 1.15
Service Factor: N/A
Service Factor: 1.15
Speed
Speed: 1790.0 rpm
Speed: N/A
Speed: 1780.0 rpm