Product Comparator
Product

OBSOLETE REPLACED BY 140451.00
Part#:LM32809
Catalog#:LM32809
Superseded
..10HP..1800RPM.215T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.25 S.F..RIGID.NULL.....GENERAL PURPOSE........
Part#:LM34250
Catalog#:LM34250
Substitute

Air Compressor Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215T Frame, TEFC
Part#:140451.00
Catalog#:140451.00
Product
OBSOLETE REPLACED BY 140451.00
..10HP..1800RPM.215T.TEFC.230/460V.3PH.60HZ.CONT.40C.1.25 S.F..RIGID.NULL.....GENERAL PURPOSE........
Air Compressor Motor, 10 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215T Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 10 & 10 Hp
Output HP: 10 Hp
Output HP: 10 & 10 Hp
Output KW
Output KW: 7.5 & 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 & 7.5 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1760 & 1445 rpm
Speed: 1760 rpm
Speed: 1765 & 1460 rpm
Service Factor
Service Factor: 1.25 & 1.0
Service Factor: 1.25
Service Factor: 1.25 & 1.25
Frame
Frame: 215T
Frame: 215T
Frame: 215T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 91.7 & 88.5 %
Efficiency: 91.7 %
Efficiency: 91.7 & 91.7 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Current
Current: 26/13 & 31/15.5 A
Current: 26.4/13.2 A
Current: 26.8/13.4 & 31.2/15.6 A
Power Factor
Power Factor: 78.5
Power Factor: 77.5
Power Factor: 77
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: H
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 307
Drive End Bearing Size: 206
Drive End Bearing Size: 6207
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 206
Opp Drive End Bearing Size: 307
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 43
IP Code: 54
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Wye Start Delta Run
Starting Method: Wye Start Delta Run
Starting Method: Across The Line
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .839 Ohms
Resistance Main: .9 Ohms
Resistance Main: .755 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: N/A
Overall Length: N/A
Overall Length: 19.70 in
Frame Length
Frame Length: N/A
Frame Length: N/A
Frame Length: 13.00 in
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: N/A
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: N/A
Shaft Extension: 3.38 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1 ONLY
Service Factor
Service Factor: 1.25
Service Factor: 1.25
Service Factor: 1.25
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 26.0/13.0 A
Current: 26.4/13.2 A
Current: 26.8/13.4 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: N/A
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1760.0 rpm
Speed: 1760.0 rpm
Speed: 1765.0 rpm
Connection Drawing
Connection Drawing: A-EE7358-LN
Connection Drawing: 005517.01
Connection Drawing: 005010.20
Outline Drawing
Outline Drawing: A-SS86560LN-1240
Outline Drawing: SS86560-1115
Outline Drawing: 037626-1300
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output HP
Output HP: 10 Hp
Output HP: 10 Hp
Output HP: 10 Hp
Frame Size
Frame Size: 215
Frame Size: 215
Frame Size: 215
Torque UOM
Torque UOM: N/A
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %