Product Comparator
Product

General Purpose Motor, 3/1.33 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 184T Frame, ODP
Part#:M221M2
Catalog#:M221M2
Superseded
Multispeed Motor, 3 & 1.33 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 184T Frame, DP
Part#:184TTDBD7286
Catalog#:Y454B
Substitute

Other Purpose Motor, 3 & 1.33 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 184T Frame, DP
Part#:184TTDW7286
Catalog#:Y454A
Product
General Purpose Motor, 3/1.33 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 184T Frame, ODP
Multispeed Motor, 3 & 1.33 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 184T Frame, DP
Other Purpose Motor, 3 & 1.33 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 184T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 3/1.33 Hp
Output HP: 3 & 1.33 Hp
Output HP: 3 & 1.33 Hp
Output KW
Output KW: 2.2 kW
Output KW: 2.2 & 0.99 kW
Output KW: 2.2 & 0.99 kW
Voltage
Voltage: 200-230 V
Voltage: 200-230 & 200-230 V
Voltage: 200-230 & 200-230 V
Speed
Speed: 1765/1170 rpm
Speed: 1775 & 1180 rpm
Speed: 1765 & 1170 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 184T
Frame: 184T
Frame: 184T
Enclosure
Enclosure: Open Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 82 & 76 %
Efficiency: 81.5 & 75.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 60 Hz
Frequency: 60 & 60 Hz
Current
Current: 9.2-8.6/4.6-5 A
Current: 9-8.5 & 5-4.98 A
Current: 9.2-8.6 & 4.6-5 A
Power Factor
Power Factor: N/A
Power Factor: 72.5
Power Factor: 80.2
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: 2VT
Design Code: 2VT
KVA Code
KVA Code: N/A
KVA Code: M
KVA Code: L
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6203
Opp Drive End Bearing Size: 6205
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 2
Number of Speeds: 2
Number of Speeds: 2
Electrical Type
Electrical Type: Polyphase
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4/6
Poles: 4//6
Poles: 4//6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 15.0678 Ohms
Resistance Main: 0 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 13.69 in
Overall Length: N/A
Overall Length: 13.69 in
Frame Length
Frame Length: 9.50 in
Frame Length: N/A
Frame Length: 9.50 in
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: 2.81 in
Shaft Extension: N/A
Shaft Extension: 2.81 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1 ONLY
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: N/A
Current: 9.0-8.5 A
Current: 9.2-8.6 A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1765.0 rpm
Speed: 1775.0 rpm
Speed: 1765.0 rpm
Connection Drawing
Connection Drawing: 005046.01CY
Connection Drawing: EE7317
Connection Drawing: 005046.01ME
Outline Drawing
Outline Drawing: 035539CY
Outline Drawing: SS600198-200
Outline Drawing: 035539-950
Voltage
Voltage: 200-230 V
Voltage: 200-230 V
Voltage: 200-230 V
Output KW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output HP
Output HP: 3 Hp
Output HP: 3 Hp
Output HP: 3 Hp
Frame Size
Frame Size: 184
Frame Size: 184
Frame Size: 184
Torque UOM
Torque UOM: N/A
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: N/A
Efficiency: 82.0 %
Efficiency: 81.5 %