Product Comparator
Product
Superseded

General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 215T Frame, TEFC
Part#:215TTFCD6080
Catalog#:GT1114A
List Price: $1,728.00
Your Price: Login is Required
Product
MODEL-IHP
General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 215T Frame, TEFC
MODEL-IHP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5.0 Hp
Output HP: 5 Hp
Output HP: 5.0 Hp
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Speed
Speed: 1160 rpm
Speed: 1180 rpm
Speed: 1170 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 215T
Frame: 215T
Frame: 215T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: N/A
Efficiency
Efficiency: N/A
Efficiency: 89.5 %
Efficiency: 89.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 5.84 A
Current: 5.5 A
Current: 5.5 A
Power Factor
Power Factor: N/A
Power Factor: 77.5
Power Factor: N/A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: N/A
Design Code: B
Design Code: N/A
KVA Code
KVA Code: N/A
KVA Code: J
KVA Code: N/A
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6308
Drive End Bearing Size: N/A
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: N/A
UL
UL: Recognized
UL: Listed
UL: N/A
CSA
CSA: Y
CSA: Y
CSA: N/A
CE
CE: N/A
CE: Y
CE: N/A
IP Code
IP Code: N/A
IP Code: 55
IP Code: N/A
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: N/A
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: N/A
Starting Method
Starting Method: N/A
Starting Method: Line Or Inverter
Starting Method: N/A
Poles
Poles: N/A
Poles: 6
Poles: N/A
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: 2.656 Ohms
Resistance Main: N/A
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: N/A
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: N/A
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: 6308zz
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: 6208zz
Frame Material
Frame Material: N/A
Frame Material: Cast Iron
Frame Material: N/A
Shaft Type
Shaft Type: N/A
Shaft Type: T
Shaft Type: N/A
Overall Length
Overall Length: N/A
Overall Length: 20.03 in
Overall Length: N/A
Frame Length
Frame Length: N/A
Frame Length: 9.44 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.375 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 3.38 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: N/A
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: N/A
Current: 5.5 A
Current: N/A
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1200 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1160.0 rpm
Speed: 1180.0 rpm
Speed: 1170.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: EE7300
Connection Drawing: N/A
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620702-200
Outline Drawing: N/A
Voltage
Voltage: 575 V
Voltage: 575 V
Voltage: 575 V
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: 5 Hp
Frame Size
Frame Size: 215
Frame Size: 215
Frame Size: 215
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: N/A
Efficiency: 89.5 %
Efficiency: 89.5 %