Result for: "E681A"
Blue Chip® XRI®-SD / Automotive Severe Duty Motor, 100 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 405T Frame, TEFC - 405TTFCD6538
Part #:405TTFCD6538
Catalog #:E681A
List Price: $16,962.00
Your Price: Login is Required
150HP..1750RPM.445T.TEFC.575VAC.3PH.60HZ.CONT...... - E682L
Part #:E682L
Catalog #:E682L
Your Price: Login is Required
75HP..1780RPM.365T.TEFC.575VAC.3PH.60HZ.......365TTFS6537DU - E680L
Part #:E680L
Catalog #:E680L
Sorry, this item is no longer available OBSOLETE - SEE KIT 175817, FT FLANGE KIT B14 100FRAME - A581A
Part #:A581A
Catalog #:A581A
Sorry, this item is no longer available 150HP..3600RPM.445TS.TEFC.460V.3PH.60HZ....1.15SF.RIGID BASE..445TSTFN4001 - E981
Part #:E981
Catalog #:E981
Sorry, this item is no longer available 40HP..1800RPM.324TS.TEFC.230/460V.3PH.60HZ.CONT..40C.1.15SF.RIGID BASE..324TSTFPA4036 - E816
Part #:E816
Catalog #:E816
Sorry, this item is no longer available 200HP..1200RPM.447/9T.TEFC.460V.3PH.60/50HZ....1.15SF.RIGID BASE..449TTFS4088 - E814
Part #:E814
Catalog #:E814
Sorry, this item is no longer available 30HP..1800RPM.286TS.TEFC.208-230/460V.3PH.60HZ.CONT..40C.1.15SF.RIGID BASE..286TSTFP4036 - E818
Part #:E818
Catalog #:E818
Sorry, this item is no longer available 7.5HP..1800RPM.213T.TEFC.460V.3PH.60HZ.....RIDIG BASE..213TTFS6525 - E618
Part #:E618
Catalog #:E618
Sorry, this item is no longer available MODEL-IHP - RM-024-36814-481
Part #:RM-024-36814-481
Catalog #:RM-024-36814-481
Sorry, this item is no longer available 