Result for: "W519"
Blue Chip® XRI®-841 / Automotive Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 182T Frame, TENV - 182THTCD9037
Part #:182THTCD9037
Catalog #:W519A-P
List Price: $1,556.00
Your Price: Login is Required
Blue Chip® XRI®-841 / Automotive Severe Duty Motor, 3 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 182T Frame, TENV - 182THTCD9026
Part #:182THTCD9026
Catalog #:W519A
List Price: $1,266.00
Your Price: Login is Required
3HP..3600RPM.182T..460V.3........ - COBW519LEE
Part #:COBW519LEE
Catalog #:COBW519LEE
Your Price: Login is Required
50HP..1780RPM.326TC.TEBC.230/460V.3PH.60HZ.CONT.TSTAT.40C.1.0SF.RIGID C..326THFPA8038 - Y514
Part #:Y514
Catalog #:Y514
Sorry, this item is no longer available Flange Drawing NO.8013200294.001 SCA model - B5C9
Part #:B5C9
Catalog #:B5C9
Your Price: Login is Required
5HP..1800RPM.184T.TEFC.460V.3PH.60HZ.CONT..40C.1.15SF.RIGID BASE..184THFS9026BR - W525
Part #:W525
Catalog #:W525
Sorry, this item is no longer available 7.5HP..1800RPM.213T.TEFC.460V.3PH.60HZ....1.15SF.RIGID BASE..213THFS9026 - W532
Part #:W532
Catalog #:W532
Sorry, this item is no longer available 75HP..1800RPM.365TC.TEBC.230/460V.3PH.60HZ.CONT...1.0SF.RIGID C..365THFS8046 - Y516
Part #:Y516
Catalog #:Y516
Sorry, this item is no longer available 
