Results for: "A105"
Quick Reference for Motor Dimensions
Homepage Quick Reference for Motor Dimensions Quick Reference for Motor Dimensions Quick Reference for Motor Dimensions The dimensions listed here are intended for reference purposes only. Rigid and Resilient Mount Motors C-Face Motors XO denotes clearance for the capacitors of single phase motors through the 215T frame. On three phase 254T frame and large motors, T denote...
Read More >Mariner® Generator
Homepage Generators Mariner® Generator Mariner® Generator 10KW TO 800KW, 60HZ AND 50HZ Marine generators are inherently different than residential or industrial generators – engineered for high durability and rugged performance in even the harshest of conditions. Manufactured for maximum protection from the elements, Mariner generators resist corrosion caused by salt and m...
Read More >DataMAX™ Generators
Homepage Generators DataMAX™ Generators DataMax™ Generator DATA CENTER APPLICATIONS, 1100 TO 3500 KW LOW AND HIGH VOLTAGE 60 AND 50 HZ When mission critical loads are on the line, data centers around the world have grown to rely on Marathon® Generators as the most trusted, most reliable option when it comes to efficient operation, long life, proven transient performance an...
Read More >MagnaMax® Generators
Homepage Generators MagnaMax® Generators MagnaMax® Generator 380V – 6900V 380 – 2650 kW (60 Hz) / 413 – 2650 kVA (50 Hz) Inherent to the MAGNAMAX design is exceptional transient performance, enabling it to support a variety of non-linear loads, such as UPS systems or variable speed drives. It delivers unprecedented voltage regulation, and its low-reactance design minimizes...
Read More >How to Read a Marathon Industrial Motor Nameplate
Homepage How to Read a Marathon Industrial Motor Nameplate How to Read a Marathon Industrial Motor Nameplate How to Read an Industrial Motor Nameplate Understanding industrial motor nameplate data is essential when selecting motor replacements. The nameplate typically contains most of the key information required to identify a suitable replacement. Being able to interpret ...
Read More >LIMA® MAC Reefer
Homepage Generators LIMA® MAC Reefer Lima® Mac Refeer The all new MARATHON REEFER GENERATOR has been specifically designed to meet the unique requirements of the reefer application. Using the LIMA® MAC electrical design as a base, Marathon has greatly enhanced the product to address the environmental demands of the underslung and nose mounted genset, while maintaining the ...
Read More >Harsh Duty® Generators
Homepage Generators Harsh Duty® Generators Harsh Duty® Generator 10KW TO 800KW, 60HZ AND 50HZ These rugged units are built to withstand the most punishing environments – from hot, arid, dusty mining operations to humid, salt-laden sea air. With reinforced windings, fully encapsulated exciter stators and heavy-duty rectifier assemblies, Marathon’s Harsh-Duty family of alter...
Read More >Contact our Experts
Homepage Contact our Experts Contact our Experts Do you need assistance from our team? We’re here to help with anything you need. Whether it’s learning more about a product or solution, requesting a detailed quote, checking the latest pricing, reviewing the status of an order, or getting support with our website, our dedicated team is ready to provide the answers and guida...
Read More >MagnaPlus® Generators
Homepage Generators MagnaPlus® Generators Magnaplus® Generator 380V – 600V 5 – 430 kW (60 Hz) / 5 – 420 kVA (50 Hz) Ruggedly constructed and equipped with a solid state technology SE350 voltage regulator, MAGNAPLUS industrial alternators are the ideal general purpose alternators for standby, as well as prime power applications. Agricultural Marine Construction Commercial B...
Read More >MagnaPower® Generators
Homepage Generators MagnaPower® Generators MagnaPower® Generators 1425 – 4500 kW (60 Hz) / 1500 – 4500 kVA (50 Hz) 480V – 13,800V (60Hz) / 380V – 11,000V (50Hz) Marathon Generator’s MAGNAPOWER generator line delivers powerful performance and reliable power generation. Its patented Digital Voltage Regulator (DVR) and grid code compliance make it the optimal choice for the m...
Read More >NEMA Explosion proof AC motors
Homepage Electric Motor AC NEMA NEMA Explosion proof AC motors Explosion Proof Electric Motors – Built for Safety, Durability, and Performance If you’re in search of explosion proof electric motors designed to meet the highest industry standards, look no further than Marathon®. Our line of explosion proof motors excels in reliability, safety, and versatility, making it the...
Read More >Medium and Hight Voltage Motors
Homepage Electric Motors Medium and Hight Voltage Motors Marathon® Endurance Series® Medium Voltage Motors Discover the power, reliability, and expertise behind Marathon® Endurance Series® Medium Voltage Motors—your ultimate solution for heavy duty motors and extreme applications. Designed to excel in rugged and demanding environments, these motors combine over 100 years o...
Read More >The Vital Role of Generators in Supermarkets
Homepage The Vital Role of Generators in Supermarkets The Vital Role of Generators in Supermarkets The Vital Role of Generators in Supermarkets Running a supermarket is a complex business. From managing a vast inventory to customer service, every element needs to be spot on. And when it comes to managing perishable items like frozen goods and deli, the stakes are incredibl...
Read More >Understanding Motor Applications: A Key Step to Safety and Efficiency
Homepage Understanding Motor Applications: A Key Step to Safety and Efficiency Understanding Motor Applications: A Key Step to Safety and Efficiency Understanding Motor Applications:A Key Step to Safety and Efficiency Written by Jim Murphy-Product Manager Marathon Electric a WEG Group This article is for the new and seasoned person alike in the world of electric motors and...
Read More >How to read a Marathon Model Number
Homepage How to read a Marathon Model Number How to read a Marathon Model Number How to Read the Model Number Reading a Marathon® Motor model number is essential when selecting the right motor for your needs, especially during replacements. This seemingly simple code contains valuable details about the motor’s physical and electrical characteristics, such as size, speed, a...
Read More >NEMA Permanent Magnet AC | DC Motors
Homepage Electric Motor AC NEMA NEMA Permanent Magnet AC | DC Motors Permanent Magnet AC Motors (PMAC Motors): Energy-efficient and versatile solutions for Industrial & Commercial applications Our Permanent Magnet AC Motors (PMAC motors), marking a significant leap in motor technology with unmatched efficiency, durability, and versatility. By integrating robust permanent m...
Read More >NEMA General Purpose AC Motors
Homepage Electric Motor AC NEMA NEMA General Purpose AC Motors General Purpose Industrial & Commercial Electric Motors Optimized Performance for Commercial and Industrial Applications Our low voltage general purpose motors are designed to meet or exceed NEMA® performance standards, ensuring optimized performance for a wide range of commercial and industrial applications. T...
Read More >