8 of 8

PowerGen 2025

Homepage Events PowerGen 2025 POWERGEN 2025 Date: February 11-13,2025 Location: Hutchinson Convention Center, Dallas Texas Booth #: 2616 Marathon Electric is attending PowerGen 2025, the premier event for the electric power industry. Join us at Booth #2616 to discover the Generator cutting-edge solutions that are powering industries and communities around the world. PowerG...

Read More >

Understanding Motor Applications: A Key Step to Safety and Efficiency

Homepage Understanding Motor Applications: A Key Step to Safety and Efficiency Understanding Motor Applications: A Key Step to Safety and Efficiency Understanding Motor Applications:A Key Step to Safety and Efficiency Written by Jim Murphy-Product Manager Marathon Electric a WEG Group This article is for the new and seasoned person alike in the world of electric motors and...

Read More >

Quick Reference for Motor Dimensions

Homepage Quick Reference for Motor Dimensions Quick Reference for Motor Dimensions Quick Reference for Motor Dimensions The dimensions listed here are intended for reference purposes only. Rigid and Resilient Mount Motors C-Face Motors XO denotes clearance for the capacitors of single phase motors through the 215T frame. On three phase 254T frame and large motors, T denote...

Read More >

IEEE841 NEMA Automotive Duty AC Motors

Homepage Electric Motor AC NEMA IEEE841 NEMA Automotive Duty AC Motors Discover the Power and Reliability of Severe duty/ Automotive Duty Motors (IEEE 841) When performance and durability matter most, the XRI-841 (IEEE 841) stand out as the go-to solution for demanding applications. Designed to thrive in harsh environments, these motors deliver exceptional reliability, mak...

Read More >

ATEX Generators

Homepage Generators ATEX Generators ATEX Industrial Generators DUAL CERTIFICATION: ATEX ZONE 2 AND UL LISTED AND UL CERTIFIED FOR CANADA FOR CLASS I, DIV 2 Dependable power for the harshest applications With increasing requirements for third-party-certified industrial alternators, Marathon offers a line of ATEX and IECEx Zone 2 industrial alternators (third party certified...

Read More >

Hoe to read a Marathon Model Number

Homepage Hoe to read a Marathon Model Number Hoe to read a Marathon Model Number How to Read the Model Number Reading a Marathon® Motor model number is essential when selecting the right motor for your needs, especially during replacements. This seemingly simple code contains valuable details about the motor’s physical and electrical characteristics, such as size, speed, a...

Read More >

DataMAX™ Generators

Homepage Generators DataMAX™ Generators DataMax™ Generator DATA CENTER APPLICATIONS, 1100 TO 3500 KW LOW AND HIGH VOLTAGE 60 AND 50 HZ When mission critical loads are on the line, data centers around the world have grown to rely on Marathon® Generators as the most trusted, most reliable option when it comes to efficient operation, long life, proven transient performance an...

Read More >

MagnaPlus® Generators

Homepage Generators MagnaPlus® Generators Magnaplus® Generator 380V – 600V 5 – 430 kW (60 Hz) / 5 – 420 kVA (50 Hz) Ruggedly constructed and equipped with a solid state technology SE350 voltage regulator, MAGNAPLUS industrial alternators are the ideal general purpose alternators for standby, as well as prime power applications. Agricultural Marine Construction Commercial B...

Read More >