Results for: "I215"
Quick Reference for Motor Dimensions
Homepage Quick Reference for Motor Dimensions Quick Reference for Motor Dimensions Quick Reference for Motor Dimensions The dimensions listed here are intended for reference purposes only. Rigid and Resilient Mount Motors C-Face Motors XO denotes clearance for the capacitors of single phase motors through the 215T frame. On three phase 254T frame and large motors, T denote...
Read More >How to Read a Marathon Industrial Motor Nameplate
Homepage How to Read a Marathon Industrial Motor Nameplate How to Read a Marathon Industrial Motor Nameplate How to Read an Industrial Motor Nameplate Understanding industrial motor nameplate data is essential when selecting motor replacements. The nameplate typically contains most of the key information required to identify a suitable replacement. Being able to interpret ...
Read More >How to read a Marathon Model Number
Homepage How to read a Marathon Model Number How to read a Marathon Model Number How to Read the Model Number Reading a Marathon® Motor model number is essential when selecting the right motor for your needs, especially during replacements. This seemingly simple code contains valuable details about the motor’s physical and electrical characteristics, such as size, speed, a...
Read More >Understanding Motor Applications: A Key Step to Safety and Efficiency
Homepage Understanding Motor Applications: A Key Step to Safety and Efficiency Understanding Motor Applications: A Key Step to Safety and Efficiency Understanding Motor Applications:A Key Step to Safety and Efficiency Written by Jim Murphy-Product Manager Marathon Electric a WEG Group This article is for the new and seasoned person alike in the world of electric motors and...
Read More >NEMA Permanent Magnet AC | DC Motors
Homepage Electric Motor AC NEMA NEMA Permanent Magnet AC | DC Motors Permanent Magnet AC Motors (PMAC Motors): Energy-efficient and versatile solutions for Industrial & Commercial applications Our Permanent Magnet AC Motors (PMAC motors), marking a significant leap in motor technology with unmatched efficiency, durability, and versatility. By integrating robust permanent m...
Read More >Pancake Generators
Homepage Generators Pancake Generators Pancake Generators COMPACT, LIGHTWEIGHT, VERSATILE, BRUSHLESS 60 Hz, 4.5 - 22.5 kW 240/120V, OR 120V SINGLE PHASE Automatic Voltage Regulated Pancake Generator Known for its field-proven reliability and compact size, the Marathon AVR Pancake Generator delivers powerful performance in a rugged, lightweight, compact, cast-aluminum alloy...
Read More >EASA 2025
Homepage Events EASA 2025 EASA 2025 Date: July 19-22,2025 Location: Gaylord Opryland Resort & Convention Center, Nashville TN Booth #: 214 Marathon Electric is atending EASA 2025, the premier event for the electriomechanical authority association Join us at Booth #214 to discover the electric Motor cutting-edge solutions that are powering industries and communities around ...
Read More >Choosing the Right MAX® Motor
Homepage Choosing the Right MAX® Motor Choosing the Right MAX® Motor Choosing the Right MAX® Motor: BlackMAX®, BlueMAX®, and BlackMAX® PM for Industrial Applications Electric motors are the driving force behind countless industrial operations, from precision manufacturing to heavy-duty material handling. With so many motor technologies available, selecting the right soluti...
Read More >About
Homepage About About About Us It was 1913 when two Chicagoans headed north with the dream of starting their own motor manufacturing plant. E.M. Bischoff, a Westinghouse Electric salesman and Justin Lebovic, a Westinghouse design engineer, had everything they needed except capital. Fortunately, there was a group of enterprising men in Wausau who wanted to turn around a decl...
Read More >EASA Motor Shop—Why It Matters When Motors Fail
Homepage EASA Motor Shop—Why It Matters When Motors Fail EASA Motor Shop—Why It Matters When Motors Fail What Is an EASA Motor Shop—and Why It Matters When Motors Fail Electric motors power the essential operations of nearly every industry, from food and beverage production to water treatment, pharmaceuticals, and beyond. When motors fail, operations grind to a halt—and th...
Read More >NEMA General Purpose AC Motors
Homepage Electric Motor AC NEMA NEMA General Purpose AC Motors General Purpose Industrial & Commercial Electric Motors Optimized Performance for Commercial and Industrial Applications Our low voltage general purpose motors are designed to meet or exceed NEMA® performance standards, ensuring optimized performance for a wide range of commercial and industrial applications. T...
Read More >Powering the Spectacle: Why Stadiums Need Industrial-Grade Generator Tech
Homepage Articles Powering the Spectacle: Why Stadiums Need Industrial-Grade Generator Tech Powering the Spectacle: Why Stadiums Need Industrial-Grade Generator Tech When 70,000 fans erupt in celebration, the lights blaze, sound systems roar, and millions watch the moment live around the world—all of it powered by infrastructure that has no room for error. Stadiums are ele...
Read More >Medium and Hight Voltage Motors
Homepage Electric Motors Medium and Hight Voltage Motors Marathon® Endurance Series® Medium Voltage Motors Discover the power, reliability, and expertise behind Marathon® Endurance Series® Medium Voltage Motors—your ultimate solution for heavy duty motors and extreme applications. Designed to excel in rugged and demanding environments, these motors combine over 100 years o...
Read More >MagnaPower® Generators
Homepage Generators MagnaPower® Generators MagnaPower® Generators 1425 – 4500 kW (60 Hz) / 1500 – 4500 kVA (50 Hz) 480V – 13,800V (60Hz) / 380V – 11,000V (50Hz) Marathon Generator’s MAGNAPOWER generator line delivers powerful performance and reliable power generation. Its patented Digital Voltage Regulator (DVR) and grid code compliance make it the optimal choice for the m...
Read More >