Results for: "Y455"
Quick Reference for Motor Dimensions
Homepage Quick Reference for Motor Dimensions Quick Reference for Motor Dimensions Quick Reference for Motor Dimensions The dimensions listed here are intended for reference purposes only. Rigid and Resilient Mount Motors C-Face Motors XO denotes clearance for the capacitors of single phase motors through the 215T frame. On three phase 254T frame and large motors, T denote...
Read More >MagnaPower® Generators
Homepage Generators MagnaPower® Generators MagnaPower® Generators 1425 – 4500 kW (60 Hz) / 1500 – 4500 kVA (50 Hz) 480V – 13,800V (60Hz) / 380V – 11,000V (50Hz) Marathon Generator’s MAGNAPOWER generator line delivers powerful performance and reliable power generation. Its patented Digital Voltage Regulator (DVR) and grid code compliance make it the optimal choice for the m...
Read More >Pancake Generators
Homepage Generators Pancake Generators Pancake Generators COMPACT, LIGHTWEIGHT, VERSATILE, BRUSHLESS 60 Hz, 4.5 - 22.5 kW 240/120V, OR 120V SINGLE PHASE Automatic Voltage Regulated Pancake Generator Known for its field-proven reliability and compact size, the Marathon AVR Pancake Generator delivers powerful performance in a rugged, lightweight, compact, cast-aluminum alloy...
Read More >Understanding Motor Applications: A Key Step to Safety and Efficiency
Homepage Understanding Motor Applications: A Key Step to Safety and Efficiency Understanding Motor Applications: A Key Step to Safety and Efficiency Understanding Motor Applications:A Key Step to Safety and Efficiency Written by Jim Murphy-Product Manager Marathon Electric a WEG Group This article is for the new and seasoned person alike in the world of electric motors and...
Read More >Mariner® Generator
Homepage Generators Mariner® Generator Mariner® Generator 10KW TO 800KW, 60HZ AND 50HZ Marine generators are inherently different than residential or industrial generators – engineered for high durability and rugged performance in even the harshest of conditions. Manufactured for maximum protection from the elements, Mariner generators resist corrosion caused by salt and m...
Read More >