Full Catalog
U508.Rerate.40HP.415V.50HZ.L13A, Co-Brand - 190116.70
Your Price: Login is Required
U516.Rerate.60HP.220/440V.60HZ.L13B - 190119.37
Your Price: Login is Required
U534.Rerate.125HP.400V.50HZ.L13B, 50 Deg C, Co-Brand - 190120.64
Your Price: Login is Required
U642.Rerate.10HP.208-230/190 460/380V.60/50Hz.L13B, CoBrandU642/to G150123.60 - 190117.12
Your Price: Login is Required
U727.Rework/Rerate.40HP.230/190 460/380V.60/50HZ.L13B, L18 - 190115.72
Your Price: Login is Required
UNIVERSAL GROUND RING KIT - 140T FRAMES - KIT SGR-0.875-UK
List Price: $364.00
Your Price: Login is Required
VERTICAL BRAKE MOUNTING KIT (STEARNS # 5-66-3174-00) - KIT VRT87BRK
List Price: $242.00
Your Price: Login is Required
Vertical Pump Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 RPM, 256HPV Frame, TEFC - 256TTFNA16099
List Price: $5,231.00
Your Price: Login is Required
Vertical Pump Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 256HPV Frame, DP - 256TTDN16082
List Price: $5,232.00
Your Price: Login is Required
Vertical Pump Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 215HPV Frame, DP - 215TTDWD16350
List Price: $4,068.00
Your Price: Login is Required
Vertical Pump Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 215HPV Frame, TEFC - 215TTFWD16057
List Price: $2,731.00
Your Price: Login is Required
Vertical Pump Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 213HPV Frame, DP - 213TTDWD16007
List Price: $4,137.00
Your Price: Login is Required
Vertical Pump Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 215HPV Frame, TEFC - 215TTFWD16017
List Price: $2,874.00
Your Price: Login is Required
Vertical Pump Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 RPM, 365HPV Frame, DP - 365TTDS16016
List Price: $16,092.00
Your Price: Login is Required
Vertical Pump Motor, 100 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 444HPV Frame, DP - 444TTDN16078
List Price: $23,809.00
Your Price: Login is Required
Vertical Pump Motor, 100 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 444HPV Frame, TEFC - 444TTFN16081
List Price: $28,662.00
Your Price: Login is Required
Vertical Pump Motor, 100 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 404HPV Frame, DP - 404TTDS16332
List Price: $15,912.00
Your Price: Login is Required
Vertical Pump Motor, 100 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 405HPV Frame, TEFC - 405TTFS16129
List Price: $18,678.00
Your Price: Login is Required