Inverter (Vector) Duty Motor, 15 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 254TC Frame, TEFC

Black Max®-PM Inverter (Vector) Duty Motor, 15 HP, 3 Ph, 120 Hz, 460 V, 1800 RPM, 254TC Frame, TEFC - 254TPFSA10088
Part#: 254TPFSA10088
Catalog#: SY010
Model#: 254TPFSA10088A
Weight: 392 lb
List Price: $5,573.00
Your Price: Login is Required
Key Features
- Ultra Efficient™ Premium-Plus exceeds NEMA Premium® (IE4)
- Class H MAX GUARD® insulation system
- Cast iron construction for rigidity and reduced vibration
- IP54 ingress protection (IP55 or IP56 available)
- Premium Severe Duty, TEFC
- Normally closed thermostats (one per phase, Class F)
- High power density, low weight design, Optional terminal block shown
- Provisions for optional “BCP” (Bearing Current Protection)
Specifications
| Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
| Output KW | Output KW: 11.2 kW | Voltage | Voltage: 460 V |
| Speed | Speed: 1800 rpm | Service Factor | Service Factor: 1 |
| Frame | Frame: 254TC | Thermal Protection | Thermal Protection: Thermostat |
| Efficiency | Efficiency: 94 % | Ambient Temperature | Ambient Temperature: 40 °C |
| Frequency | Frequency: 120 Hz | Current | Current: 18 A |
| Power Factor | Power Factor: 80 | Duty | Duty: Continuous |
| Insulation Class | Insulation Class: H1 | Design Code | Design Code: PM |
| KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6309 |
| Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6210 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
| UL | UL: Recognized | CSA | CSA: Y |
| CE | CE: N | IP Code | IP Code: 54 |
| Number of Speeds | Number of Speeds: 1 |
| Electrical Type | Electrical Type: AC Permament Magnet | Starting Method | Starting Method: Inverter Only |
| Poles | Poles: 8 | Rotation | Rotation: Reversible |
| Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
| Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
| Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
| Shaft Type | Shaft Type: T | Overall Length | Overall Length: 25.68 in |
| Frame Length | Frame Length: 12.25 in | Shaft Diameter | Shaft Diameter: 1 5/8 in |
| Shaft Extension | Shaft Extension: 3.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 Only |
| Inverter Load | Inverter Load: Constant 20:1 |
| Output HP | Output HP: 15 Hp | Output KW | Output KW: 11.2 kW |
| Frame Size | Frame Size: 254 | Frame Suffix | Frame Suffix: TC |
| Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 120 Hz |
| Voltage | Voltage: 460 V | Current | Current: 18 A |
| Efficiency | Efficiency: 94 % | Service Factor | Service Factor: 1 |
| Speed | Speed: 1800 rpm | Connection Drawing | Connection Drawing: EE7300T |
| Outline Drawing | Outline Drawing: SS203152-1225 | Packaged Length | Packaged Length: 30.75 IN |
| Weight | Weight: 392.00 LB | UPC | UPC: 722856025784 |
| Packaged Width | Packaged Width: 21.75 IN | HTC | HTC: 8501.52.4000 |
| Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.00 IN |
Efficiency
| Country | Complies with standards |
|---|---|
| Country: United States | Complies with standards: check_circle |
| Country: Canada | Complies with standards: check_circle |
| Country: Mexico | Complies with standards: check_circle |
| Country: Australia | Complies with standards: check_circle |
| Country: Brazil | Complies with standards: check_circle |
| Country: Chile | Complies with standards: check_circle |
| Country: China | Complies with standards: check_circle |
| Country: Europe | Complies with standards: check_circle |
| Country: Japan | Complies with standards: check_circle |
| Country: New Zealand | Complies with standards: check_circle |
| Country: Saudi Arabia | Complies with standards: check_circle |
| Country: South Korea | Complies with standards: check_circle |



