MODEL-IHP

Part#: E846

Catalog#: E846

Weight: 1654 lb

Specifications


Phase Phase: 3 Output HP Output HP: 150 Hp
Output KW Output KW: 111.9 kW Voltage Voltage: 460 V
Speed Speed: 1785 rpm Service Factor Service Factor: 1.15
Frame Frame: 444T Efficiency Efficiency: 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 165 A Duty Duty: Continuous
Insulation Class Insulation Class: F
Rotation Rotation: Reversible Counterclockwise Drive End Bearing Drive End Bearing: Nu318
Opp Drive End Bearing Opp Drive End Bearing: 6314
Output HP Output HP: 150 Hp Output KW Output KW: 111.9 kW
Frame Size Frame Size: 444 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Voltage Voltage: 460 V
Efficiency Efficiency: 95.8 % Service Factor Service Factor: 1.15
Speed Speed: 1785 rpm Weight Weight: 1654.00 LB

Efficiency


Information not available at the moment. Please check back later!