Product Comparator
Product
Superseded

General Purpose Motor, 150 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 444T Frame, DP
Part#:TO189
Catalog#:TO189
Product
MODEL-IHP
General Purpose Motor, 150 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 444T Frame, DP
MODEL-IHP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 150.0 Hp
Output HP: 150 Hp
Output HP: 150.0 Hp
Output KW
Output KW: 111.9 kW
Output KW: 111.9 kW
Output KW: 111.9 kW
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 230/460 V
Speed
Speed: 1785 rpm
Speed: 1788 rpm
Speed: 1780 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 444T
Frame: 444T
Frame: 444T
Thermal Protection
Thermal Protection: N/A
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 95 %
Efficiency: N/A
Efficiency: 95.8 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 164 A
Current: 168 A
Current: 343.0/171.5 A
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Open Drip Proof
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: N/A
CE
CE: N/A
CE: Y
CE: N/A
Number of Speeds
Number of Speeds: N/A
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: POLYPHASE
Electrical Type: N/A
Starting Method
Starting Method: N/A
Starting Method: Across The Line
Starting Method: N/A
Poles
Poles: 4
Poles: 4
Poles: N/A
Rotation
Rotation: Reversible Counterclockwise
Rotation: Reversible
Rotation: Reversible
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Drive End Bearing
Drive End Bearing: 6318
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: 6318
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: Cast Iron
Frame Material: N/A
Shaft Type
Shaft Type: N/A
Shaft Type: Keyed
Shaft Type: N/A
Overall Length
Overall Length: N/A
Overall Length: 44.57 in
Overall Length: N/A
Frame Length
Frame Length: 0.00 in
Frame Length: 25.98 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 3.375 in
Shaft Diameter: N/A
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 8.50 in
Shaft Extension: N/A
Output HP
Output HP: 150 Hp
Output HP: 150 Hp
Output HP: 150 Hp
Output KW
Output KW: 111.9 kW
Output KW: 111.9 kW
Output KW: 111.9 kW
Frame Size
Frame Size: 444
Frame Size: 444
Frame Size: 444
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1800 rpm
Synchronous RPM: N/A
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 230/460 V
Efficiency
Efficiency: 95.0 %
Efficiency: N/A
Efficiency: 95.8 %
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Connection Drawing
Connection Drawing: N/A
Connection Drawing: A-EE7308AA
Connection Drawing: N/A
Outline Drawing
Outline Drawing: N/A
Outline Drawing: SS620255
Outline Drawing: N/A