Product Comparator
Product

General Purpose Motor, 7.5/1.9 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 213T Frame, ODP
Part#:M321M2
Catalog#:M321M2
Superseded

Multispeed Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 213T Frame, DP
Part#:213TTDBD7202
Catalog#:Y488A
Substitute

Other Purpose Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 213T Frame, DP
Part#:213TTDW7202
Catalog#:Y488
List Price: $1,426.00
Your Price: Login is Required
Product
General Purpose Motor, 7.5/1.9 HP, 3 Ph, 60 Hz, 200-230 V, 1800 RPM, 213T Frame, ODP
Multispeed Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 213T Frame, DP
Other Purpose Motor, 7.50 & 1.88 HP, 3 Ph, 60 & 60 Hz, 200-230 & 200-230 V, 1800 & 1800 RPM, 213T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.5/1.9 Hp
Output HP: 7.50 & 1.88 Hp
Output HP: 7.50 & 1.88 Hp
Output KW
Output KW: 5.6 kW
Output KW: 5.6 & 1.4 kW
Output KW: 5.6 & 1.4 kW
Voltage
Voltage: 200-230 V
Voltage: 200-230 & 200-230 V
Voltage: 200-230 & 200-230 V
Speed
Speed: 1760/880 rpm
Speed: 1765 & 885 rpm
Speed: 1765 & 875 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 213T
Frame: 213T
Frame: 213T
Enclosure
Enclosure: Open Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: 87.5 & 80 %
Efficiency: 86.5 & 80 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 60 Hz
Frequency: 60 & 60 Hz
Current
Current: 21.4-19.4/7.8-7.6 A
Current: 21-20 & 8.7-8.5 A
Current: 21.6-19.8 & 8.2-7.8 A
Power Factor
Power Factor: N/A
Power Factor: 79
Power Factor: 81.5
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: B
Design Code
Design Code: N/A
Design Code: 1VT
Design Code: 1VT
KVA Code
KVA Code: N/A
KVA Code: M
KVA Code: L
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: 6307
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: N/A
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 2-1-VT
Number of Speeds: 2
Number of Speeds: 2
Electrical Type
Electrical Type: Polyphase
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Across The Line
Starting Method: Across The Line
Starting Method: Across The Line
Poles
Poles: 4/ 8
Poles: 4/8
Poles: 4/8
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .4029 Ohms
Resistance Main: 1.79 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Keyed
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 17.30 in
Overall Length: N/A
Overall Length: 17.30 in
Frame Length
Frame Length: 11.15 in
Frame Length: N/A
Frame Length: 11.15 in
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 3.47 in
Shaft Extension: N/A
Shaft Extension: 3.47 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 Capable
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: N/A
Current: 21.0-20.0 A
Current: 21.6-19.8 A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Synchronous RPM: 1800 & 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1760.0 rpm
Speed: 1765.0 rpm
Speed: 1765.0 rpm
Connection Drawing
Connection Drawing: A-EE7322CY
Connection Drawing: EE7322
Connection Drawing: A-EE7322
Outline Drawing
Outline Drawing: SS86500CY-1115-S01
Outline Drawing: SS620684
Outline Drawing: A-SS86500-1115
Voltage
Voltage: 200-230 V
Voltage: 200-230 V
Voltage: 200-230 V
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Frame Size
Frame Size: 213
Frame Size: 213
Frame Size: 213
Torque UOM
Torque UOM: N/A
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: N/A
Efficiency: 87.5 %
Efficiency: 86.5 %