Result for: "140581.00"
Relevance
General Purpose Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215T Frame, TEFC
Part #:140581.00
Catalog #:140581.00
List Price: $2,374.00
Your Price: Login is Required
Air Compressor Motor, 10 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 215T Frame, DP
Part #:140681.00
Catalog #:140681.00
List Price: $2,132.00
Your Price: Login is Required
General Purpose Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, TEFC
Part #:140521.00
Catalog #:140521.00
Sorry, this item is no longer available OBSOLETE - REPLACED BY -G151809.22 - 3HP..860RPM.215.TEFC.230/460V.3PH.60HZ.CONT.NOT.40C.1.15SF.RIGID.GENERAL PURPOSE.C215T8FB5C
Part #:140518.00
Catalog #:140518.00
Sorry, this item is no longer available OBSOLETE - REPLACED BY G140580.00, 7.5HP..1760/1450RPM.213.DP.208-230/460V.3PH.60/50HZ.CONT.NOT.40C.1.15/1.15SF.C FACE..C213T17DC8B
Part #:140580.00
Catalog #:140580.00
Sorry, this item is no longer available 3HP..850RPM.215.TEFC.190-230/380-460V.3PH.60HZ.CONT.NOT.40C.1.15SF.C FACE..C215T8FC1D
Part #:140541.00
Catalog #:140541.00
Your Price: Login is Required
OBSOLETE - 10HP..1740RPM.215.TEFC./V.1PH.60HZ.CONT.NOT.40C.1.15SF.RIGID.GENERAL PURPOSE.C215K17FB12C
Part #:140581.10
Catalog #:140581.10
Sorry, this item is no longer available 7.6/2.2HP..1750/1140RPM.215.TENV./480V.3PH.60HZ.AIROVER.AUTOMATIC.70C.1.10SF.RIGID..C215T46VB1B
Part #:140537.00
Catalog #:140537.00
Your Price: Login is Required
Air Compressor Motor, 7.50 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 213T Frame, DP
Part #:140680.00
Catalog #:140680.00
List Price: $1,685.00
Your Price: Login is Required
General Purpose Farm Duty Motor, 10 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 215TVZ Frame, DPAO
Part #:140816.00
Catalog #:140816.00
List Price: $2,889.00
Your Price: Login is Required
General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, TEFC
Part #:140819.00
Catalog #:140819.00
List Price: $2,876.00
Your Price: Login is Required
General Purpose Motor, 7.50 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 213T Frame, TEFC
Part #:140684.00
Catalog #:140684.00
List Price: $2,172.00
Your Price: Login is Required
...213.TEFC./V....NONE.40C..ROUND..2DAM7A
Part #:140791.00
Catalog #:140791.00
Sorry, this item is no longer available 7.5HP..1740RPM.215.DP./230V.1PH.60HZ.CONT.NOT.40C.1.15SF.RIGID.AIR COMPRESSOR.C215K17DB12A
Part #:140784.00
Catalog #:140784.00
Sorry, this item is no longer available General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213TC Frame, DP
Part #:140483.00
Catalog #:140483.00
Sorry, this item is no longer available OBSOLETE - REPLACED BY 141116.00, 7.5HP..1760RPM.213.TEFC./575V.3PH.60HZ.CONT.NOT.40C.1.15SF.RIGID.575 VOLT.C213T17FB12B
Part #:140593.00
Catalog #:140593.00
Sorry, this item is no longer available OBSOLETE - REPLACED BY G140516.00 - 2HP..860RPM.213.TEFC.208-230/460V.3PH.60HZ.CONT.NOT.40C.1.15SF.RIGID.GENERAL PURPOSE.C213T8FB1C
Part #:140516.00
Catalog #:140516.00
Sorry, this item is no longer available OBSOLETE - REPLACED BY G140535.00, 5HP..1170/975RPM.215.TEFC.208-230/460V.3PH.60/50HZ.CONT.NOT.40C.1.15/1.15SF.C FACE.GENERAL PURPOSE.C215T11FC2C
Part #:140535.00
Catalog #:140535.00
Sorry, this item is no longer available OBSOLETE REPLACED BY 215TPFSA10097
Part #:140841.00
Catalog #:140841.00
Sorry, this item is no longer available 15 LB-FT COUPLER BRAKE.143-5TC.NEMA2/IP23.230/460V.1PH.ALUMINUM STEARNS 1056741071QF
Part #:175581.00
Catalog #:175581.00
List Price: $893.00
Your Price: Login is Required