Result for: "132264.00"
Relevance
General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 184TC Frame, TEFC
Part #:132264.00
Catalog #:132264.00
Your Price: Login is Required
..5HP..3515RPM.184TC.TEFC.575V.3PH.60HZ.CONT.40C.1.25SF.RIGID C.C184T34WK15A.............
Part #:132267.00
Catalog #:132267.00
List Price: $2,563.00
Your Price: Login is Required
General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182TC Frame, TEFC
Part #:132265.00
Catalog #:132265.00
List Price: $2,389.00
Your Price: Login is Required
132464.00..1.5HP..900RPM.182T.TEFC.575V.3PH.60HZ.CONT.40C.1.15SF.RIGID.......AUTO.......
Part #:132464.00
Catalog #:132464.00
Sorry, this item is no longer available 132624.00..5HP..1800RPM.184TCZ.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.ROUND..............
Part #:132624.00
Catalog #:132624.00
Sorry, this item is no longer available OBSOLETE REPLACED BY 184TPFSA10095
Part #:132294.00
Catalog #:132294.00
Sorry, this item is no longer available Feather Picker Motor, 2 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 184TZ Frame, TEFC
Part #:132246.00
Catalog #:132246.00
List Price: $1,556.00
Your Price: Login is Required
General Purpose Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 182T Frame, DP
Part #:132234.00
Catalog #:132234.00
List Price: $998.00
Your Price: Login is Required
..3HP..1800RPM.180.TEFC.230/460//190/380VAC.3PH.60/50HZ.CONT.................
Part #:132269.00
Catalog #:132269.00
Sorry, this item is no longer available 3HP..3500RPM.182.DP.115/230V.1PH.60HZ.CONT.NOT.40C.1.15SF.RIGID C..4K814BB
Part #:132064.00
Catalog #:132064.00
Sorry, this item is no longer available 7hp..none.184.TENV./V.3ph.60hz..NOT.40C..PARTIAL MOTOR..N184T17NM7A
Part #:132214.00
Catalog #:132214.00
Sorry, this item is no longer available General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 182TC Frame, TEFC
Part #:132266.00
Catalog #:132266.00
Sorry, this item is no longer available General Purpose Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, S213T Frame, TEFC
Part #:132204.00
Catalog #:132204.00
Sorry, this item is no longer available 3HP..1750RPM.182.TENV./V.3PH.60HZ..NOT.40C.1.15SF.RIGID..C182T17NZ4A
Part #:132164.00
Catalog #:132164.00
Your Price: Login is Required
Fan and Blower Motor, 8 HP, 1 Ph, 60 Hz, 208-230 V, 3600 RPM, 184T Frame, DP
Part #:132664.00
Catalog #:132664.00
Your Price: Login is Required
..3HP..1760RPM.182T.DP.575V.3PH.60HZ.CONT.40C.1.25SF.RIGID.C182T17DB58A.............
Part #:132261.00
Catalog #:132261.00
Sorry, this item is no longer available ..5HP..1755RPM.184T.DP.575V.3PH.60HZ.CONT.40C.1.15SF.RIGID.C184T17DB80A.............
Part #:132262.00
Catalog #:132262.00
Sorry, this item is no longer available General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 184TC Frame, TEFC
Part #:132268.00
Catalog #:132268.00
Sorry, this item is no longer available General Purpose Motor, 7.50 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 3600 & 3000 RPM, 184TC Frame, DP
Part #:132244.00
Catalog #:132244.00
Sorry, this item is no longer available Special Voltage Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 184T Frame, TEFC
Part #:132254.00
Catalog #:132254.00
Sorry, this item is no longer available