DRIVE-END ENDBELL, 180 FRAME, FITS 206 BEARING, TEFC, BORE DIA. 2.44" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.25

DRIVE-END ENDBELL, 180 FRAME, FITS 206 BEARING, TEFC, BORE DIA. 2.44" & OUTSIDE DIA. 8.18", WIDTH .69" & SHAFT DIA. 1.25

Part#: 021535.01

Catalog#: 021535.01

Weight: 1 lb

Key Features


  • 180 FRAME
  • FITS 206 BEARING
  • BORE DIA. 2.44"
  • OUTSIDE DIA. 8.18"
  • WIDTH .69"
  • SHAFT DIA. 1.25"

Specifications


Weight Weight: 1.00 LB UPC UPC: 691720111888
Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!